MJL4302A: Bipolar Power Transistor, PNP, 15 A, 350 V, 230 Watt

Description: The MJL4281A and MJL4302A Bipolar Complementary Au...
  • The MJL4281A and MJL4302A Bipolar Complementary Audio Power Transistors are power transistors for high power audio.
  • Features
  • - 350V Collector-Emitter Sustaining Voltage
  • Gain Complementary:
  • Gain Linearity from 100 mA to 5 A
  • High Gain - 80 to 250
  • hfe = 50 (min) at Ic = 8A
  • Low Harmonic Distortion
  • High Safe Operating Area - 1.0 A / 100 V at 1 Second
  • High ft
  • Applications
  • High power audio amplifier
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJL4302AG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Power Transistor, PNP, 15 A, 350 V, 230 Watt
  • Package Type: TO-264-3
  • Package Case Outline: 340AJ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • PandS:<100
  • MJL4302A
  • Status: Obsolete
  • Compliance: 
  • Description: Bipolar Power Transistor, PNP, 15 A, 350 V, 230 Watt
  • Package Type: TO-3PBL/ TO-264-3
  • Package Case Outline: 340G-02
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • Packages
    Specifications
  • Polarity: PNP 
  • IC Continuous (A): 15 
  • VCEO(sus) Min (V): 350 
  • hFE Min: 80 
  • hFE Max: 250 
  • PTM Max (W): 230 
  • fT Min (MHz): 35 
  • Package Type: TO-264-3 
  • ON Semiconductor Full Web Site