MJW1302A: Bipolar Power Transistor, PNP, 15 A, 230 V, 200 Watt

Description: The MJW3281A Bipolar Complementary Audio Power Tra...
  • The MJW3281A Bipolar Complementary Audio Power Transistor is a power transistor for high power audio, disk head positioners and other linear applications.
  • Features
  • Designed for 100 W Audio Frequency
  • Gain Complementary: Gain Linearity from 100 mA to 7 A
    hFE = 45 (Min) @ IC = 8 A
  • Low Harmonic Distortion
  • High Safe Operation Area - 1 A/100 V @ 1 Second
  • High fT - 30 MHz Typical
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJW1302AG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Bipolar Power Transistor, PNP, 15 A, 230 V, 200 Watt
  • Package Type: TO-247-3
  • Package Case Outline: 340L-02
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:1,230
  • MJW1302A
  • Status: Obsolete
  • Compliance: 
  • Description: Bipolar Power Transistor, PNP, 15 A, 230 V, 200 Watt
  • Package Type: TO-247-3
  • Package Case Outline: 340L-02
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Packages
    Specifications
  • Polarity: PNP 
  • IC Continuous (A): 15 
  • VCEO(sus) Min (V): 230 
  • hFE Min: 50 
  • hFE Max: 200 
  • PTM Max (W): 200 
  • fT Min (MHz):
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site