MJW18020: High Voltage, Planar NPN Bipolar Power Transistor

Description: The MJW18020 planar High Voltage Power Transistor ...
  • The MJW18020 planar High Voltage Power Transistor is specifically designed for motor control applications, high power supplies and UPS¿s for which the high reproducibility of DC and switching parameters minimizes the dead time in bridge configurations.
  • Features
  • High and Excellent Gain Linearity
  • Fast and Very Tight Switching Times Parameters tsi and tfi
  • Very Stable Leakage Current due to the Planar Structure
  • High Reliability
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJW18020G
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Voltage, Planar NPN Bipolar Power Transistor
  • Package Type: TO-247-3
  • Package Case Outline: 340L-02
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • Mouser:>1K
  • MJW18020
  • Status: Last Shipments
  • Compliance: 
  • Description: High Voltage, Planar NPN Bipolar Power Transistor
  • Package Type: TO-247-3
  • Package Case Outline: 340L-02
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 1.5 
  • IC Cont. (A): 30 
  • VCEO Min (V): 450 
  • VCBO (V): 1000 
  • VEBO (V):
  • VBE(sat) (V): 1.5 
  • VBE(on) (V):
  • hFE Min: 14 
  • hFE Max: 34 
  • fT Min (MHz):
  • PTM Max (W): 250 
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site