MM3Z4V3S: 4.3 V ±2% Tight Tolerance Zener Diode Voltage Regulator

Description: This Zener Diode Voltage Regulator is packaged in ...
  • This Zener Diode Voltage Regulator is packaged in a SOD323 surface mount package, which has a power dissipation of 300 milliwatts. It is designed to provide voltage regulation protection and is especially attractive in situations where space is at a premium. It is well suited for applications such as cellular phones, hand held portables and high density PC boards
  • Features
  • Standard Zener Breakdown Voltage Range - 2.4 V to 75 V
  • Steady State Power Rating of 300 mW
  • ESD Rating of Class 3 (>16 KV) per Human Body Model

    Mechanical Characteristics:
  • Tight Tolerance
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260?C for 10 Seconds
  • FLAMMABILITY RATING: UL94 V-0
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Applications
  • Tight tolerance Zener voltage regulation
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MM3Z4V3ST1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: 4.3 V ±2% Tight Tolerance Zener Diode Voltage Regulator
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • PandS:>1K
  • SZMM3Z4V3ST1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 4.3 V ±2% Tight Tolerance Zener Diode Voltage Regulator
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • ON Semiconductor:60,000
  • Packages
    Specifications
  • VZ Typ (V): 4.3 
  • P Max (W): 0.3 
  • Package Type: SOD-323 
  • ON Semiconductor Full Web Site