MM3Z4V7C: 4.7V 200mW 5% Zener, SOD323F

Description: MM3Z4V7C...
  • MM3Z4V7C
  • Features
  • Wide Zener Voltage Range Selection, 2.4V to 75V
  • VZ Tolerance Selection of ±5% (C Series)
  • Very Small and Thin SMD package
  • Matte Tin(Sn) finish, Pb Free
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MM3Z4V7C
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4.7V 200mW 5% Zener, SOD323F
  • Package Type: SOD-323FL
  • Package Case Outline: 477AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • Mouser:<100
  • ON Semiconductor:99,000
  • Specifications
  • VZ Typ (V): 4.7 
  • P Max (W): 0.2 
  • Package Type: SOD-323FL 
  • ON Semiconductor Full Web Site