MM3Z62VB: 62.0V 200mW 2% Zener, SOD323F

Description: MM3Z62VB...
  • MM3Z62VB
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MM3Z62VB
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 62.0V 200mW 2% Zener, SOD323F
  • Package Type: SOD-323FL
  • Package Case Outline: 477AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>10K
  • ON Semiconductor:12,000
  • Specifications
  • VZ Typ (V): 62 
  • P Max (W): 0.2 
  • Package Type: SOD-323FL 
  • ON Semiconductor Full Web Site