MM74HC04: Hex Inverter

Description: The MM74HC04 inverters utilize advanced silicon-ga...
  • The MM74HC04 inverters utilize advanced silicon-gate CMOS technology to achieve operating speeds similar to LS-TTL gates with the low power consumption of standard CMOS integrated circuits. The MM74HC04 is a triple buffered inverter. It has high noise immunity and the ability to drive 10 LS-TTL loads. The 74HC logic family is functionally as well as pin-out compatible with the standard 74LS logic family. All inputs are protected from damage due to static discharge by internal diode clamps to VCC and ground.
  • Features
  • Typical propagation delay: 8 ns
  • Fan out of 10 LS-TTL loads
  • Quiescent power consumption: 10 µW maximum at room temperature
  • Low input current: 1 µA maximum
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MM74HC04M
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1100
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Newark:>1K
  • MM74HC04MTC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2350
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<100
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:25,850
  • MM74HC04MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • MM74HC04MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • MM74HC04SJX
  • Status: Active
  • Compliance: Pb-free 
  • Description: Hex Inverter
  • Package Type: SOP-14
  • Package Case Outline: 565BE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:32,000
  • Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns):
  • IO Max (mA): 5.2 
  • Package Type: SOIC-14  TSSOP-14 WB  SOP-14 
  • ON Semiconductor Full Web Site