MM74HC125: 3-STATE Quad Buffers

Description: The MM74HC125 and MM74HC126 are general purpose 3-...
  • The MM74HC125 and MM74HC126 are general purpose 3-STATE high speed non-inverting buffers utilizing advanced silicon-gate CMOS technology. They have high drive current outputs which enable high speed operation even when driving large bus capacitances. These circuits possess the low power dissipation of CMOS circuitry, yet have speeds comparable to low power Schottky TTL circuits. Both circuits are capable of driving up to 15 low power Schottky inputs. The MM74HC125 require the 3-STATE control input C to be taken high to put the output into the high impedance condition, whereas the MM74HC126 require the control input to be low to put the output into high impedance. All inputs are protected from damage due to static discharge by diodes to VCC and ground.
  • Features
  • Typical propagation delay: 13 ns
  • Wide operating voltage range: 2-6V
  • Low input current: 1 µA maximum
  • Low quiescent current: 80 µA maximum (74HC)
  • Fanout of 15 LS-TTL loads
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MM74HC125M
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-STATE Quad Buffers
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1100
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:<1K
  • Newark:>1K
  • ON Semiconductor:222,200
  • MM74HC125MTC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-STATE Quad Buffers
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2350
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • Newark:<1K
  • Newark:>1K
  • MM74HC125MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-STATE Quad Buffers
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:>1K
  • MM74HC125MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-STATE Quad Buffers
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Channels:
  • Output: 3-State 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 13 
  • IO Max (mA): 7.8 
  • Package Type: SOIC-14  TSSOP-14 WB 
  • ON Semiconductor Full Web Site