MM74HC132: Quad 2-Input NAND Schmitt Trigger

Description: The MM74HC132 utilizes advanced silicon-gate CMOS ...
  • The MM74HC132 utilizes advanced silicon-gate CMOS technology to achieve the low power dissipation and high noise immunity of standard CMOS, as well as the capability to drive 10 LS-TTL loads. The 74HC logic family is functionally and pinout compatible with the standard 74LS logic family. All inputs are protected from damage due to static discharge by internal diode clamps to VCC and ground.
  • Features
  • Typical propagation delay: 12 ns
  • Wide power supply range: 2V-6V
  • Low quiescent current: 20 µA maximum (74HC Series)
  • Low input current: 1 µA maximum
  • Fanout of 10 LS-TTL loads
  • Typical hysteresis voltage: 0.9V at VCC=4.5V
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MM74HC132M
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input NAND Schmitt Trigger
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1100
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:159,500
  • MM74HC132MTC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input NAND Schmitt Trigger
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2350
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:56,400
  • MM74HC132MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input NAND Schmitt Trigger
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • MM74HC132MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input NAND Schmitt Trigger
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:34,418
  • Specifications
  • Type: NAND 
  • Channels: Four 2-input 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 12 
  • IO Max (mA): 5.2 
  • Package Type: SOIC-14  TSSOP-14 WB 
  • ON Semiconductor Full Web Site