MM74HC244: Octal 3-STATE Buffer

Description: The MM74HC244 is a non-inverting buffer and has tw...
  • The MM74HC244 is a non-inverting buffer and has two active low enables (1G and 2G); each enable independently controls 4 buffers. This device does not have Schmitt trigger inputs. These 3-STATE buffers utilize advanced silicon-gate CMOS technology and are general purpose high speed non-inverting buffers. They possess high drive current outputs which enable high speed operation even when driving large bus capacitances. These circuits achieve speeds comparable to low power Schottky devices, while retaining the advantage of CMOS circuitry, i.e., high noise immunity, and low power consumption. All three devices have a fanout of 15 LS-TTL equivalent inputs. All inputs are protected from damage due to static discharge by diodes to VCC and ground.
  • Features
  • Typical propagation delay: 14 ns
  • 3-STATE outputs for connection to system buses
  • Wide power supply range: 2-6V
  • Low quiescent supply current: 80 µA
  • Output current: 6 mA
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MM74HC244MTC
  • Status: Active
  • Compliance: Pb-free 
  • Description: Octal 3-STATE Buffer
  • Package Type: TSSOP-20
  • Package Case Outline: 948AQ
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1825
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:9,125
  • MM74HC244MTCX
  • Status: Active
  • Compliance: Pb-free 
  • Description: Octal 3-STATE Buffer
  • Package Type: TSSOP-20
  • Package Case Outline: 948AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • MM74HC244SJX
  • Status: Active
  • Compliance: Pb-free 
  • Description: Octal 3-STATE Buffer
  • Package Type: SOP-20
  • Package Case Outline: 565BG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:18,000
  • MM74HC244WM
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal 3-STATE Buffer
  • Package Type: SOIC-20W
  • Package Case Outline: 751BJ
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1080
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • MM74HC244WMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal 3-STATE Buffer
  • Package Type: SOIC-20W
  • Package Case Outline: 751BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • Type: Buffer 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 14 
  • IO Max (mA): 7.8 
  • Package Type: TSSOP-20  SOP-20  SOIC-20W 
  • ON Semiconductor Full Web Site