MM74HC86: Quad 2-Input Exclusive OR Gate

Description: The MM74HC86 EXCLUSIVE OR gate utilizes advanced s...
  • The MM74HC86 EXCLUSIVE OR gate utilizes advanced silicon-gate CMOS technology to achieve operating speeds similar to equivalent LS-TTL gates while maintaining the low power consumption and high noise immunity characteristic of standard CMOS integrated circuits. These gates are fully buffered and have a fanout of 10 LS-TTL loads. The 74HC logic family is functionally as well as pin out compatible with the standard 74LS logic family. All inputs are protected from damage due to static discharge by internal diode clamps to VCC and ground.
  • Features
  • Typical propagation delay: 9 ns
  • Wide operating voltage range: 2-6V
  • Low input current: 1 µA maximum
  • Low quiescent current: 20 µA maximum (74 Series)
  • Output drive capability: 10 LS-TTL loads
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MM74HC86M
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input Exclusive OR Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1100
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<100
  • Digikey:<100
  • Mouser:>1K
  • Newark:>1K
  • MM74HC86MTC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input Exclusive OR Gate
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2350
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • MM74HC86MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input Exclusive OR Gate
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • MM74HC86MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input Exclusive OR Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • Type: XOR 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): null 
  • IO Max (mA): null 
  • Package Type: SOIC-14  TSSOP-14 WB 
  • ON Semiconductor Full Web Site