MM74HCT08: Quad 2-Input AND Gate

Description: The MM74HCT08 is a logic function fabricated by us...
  • The MM74HCT08 is a logic function fabricated by using advanced silicon-gate CMOS technology which provides the inherent benefits of CMOS-low quiescent power and wide power supply range. This device is input and output characteristic and pinout compatible with standard 74LS logic families. All inputs are protected from static discharge damage by internal diodes to VCC and ground. MM74HCT devices are intended to interface between TTL and NMOS components and standard CMOS devices. These parts are also plug-in replacements for LS-TTL devices and can be used to reduce power consumption in existing designs.
  • Features
  • TTL, LS pin-out and threshold compatible
  • Fast switching: tPLH, tPHL = 12 ns (typ)
  • Low power: 10 µW at DC
  • High fan-out, 10 LS-TTL loads
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MM74HCT08M
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input AND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1100
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:25,300
  • MM74HCT08MTC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input AND Gate
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2350
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:30,550
  • MM74HCT08MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input AND Gate
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • MM74HCT08MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input AND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:2,500
  • MM74HCT08SJX
  • Status: Active
  • Compliance: Pb-free 
  • Description: Quad 2-Input AND Gate
  • Package Type: SOP-14
  • Package Case Outline: 565BE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Type: AND 
  • Channels:
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns): null 
  • IO Max (mA): null 
  • Package Type: SOIC-14  TSSOP-14 WB  SOP-14 
  • ON Semiconductor Full Web Site