MM74HCT138: 3-to-8 Line Decoder

Description: The MM74HCT138 decoder utilizes advanced silicon-g...
  • The MM74HCT138 decoder utilizes advanced silicon-gate CMOS technology, and are well suited to memory address decoding or data routing applications. Both circuits feature high noise immunity and low power consumption usually associated with CMOS circuitry, yet have speeds comparable to low power Schottky TTL logic.The MM74HCT138 have 3 binary select inputs (A, B, and C). If the device is enabled these inputs determine which one of the eight normally HIGH outputs will go LOW. Two active LOW and one active HIGH enables (G1, G2A and G2B) are provided to ease the cascading decoders.The decoders' output can drive 10 low power Schottky TTL equivalent loads and are functionally and pin equivalent to the 74LS138. All inputs are protected from damage due to static discharge by diodes to VCC and ground.MM74HCT devices are intended to interface between TTL and NMOS components and standard CMOS devices. These parts are also plug-in replacements for LS-TTL devices and can be used to reduce power consumption in existing designs.
  • Features
  • TTL input compatible
  • Typical propagation delay: 20 ns
  • Low quiescent current: 80 µA maximum (74HCT Series)
  • Low input current: 1 µA maximum
  • Fanout of 10 LS-TTL loads
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MM74HCT138M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3-to-8 Line Decoder
  • Package Type: SOIC-16
  • Package Case Outline: 751BG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 960
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:25,920
  • MM74HCT138MTC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-to-8 Line Decoder
  • Package Type: TSSOP-16
  • Package Case Outline: 948AH
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2350
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:18,800
  • MM74HCT138MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-to-8 Line Decoder
  • Package Type: TSSOP-16
  • Package Case Outline: 948AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MM74HCT138MX
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3-to-8 Line Decoder
  • Package Type: SOIC-16
  • Package Case Outline: 751BG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • MM74HCT138N
  • Status: Obsolete
  • Compliance: Pb-free 
  • Description: 3-to-8 Line Decoder
  • Package Type: E-PKG AXIAL-LEADED GLASS DIODE
  • Package Case Outline: 017AE
  • MSL: NA
  • Container Type: RAIL
  • Container Qty: 2500
  • Specifications
  • Channels:
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 24 
  • IO Max (mA): 4.8 
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site