MM74HCT14: Hex Inverting Schmitt Trigger

Description: The MM74HCT14 utilizes advanced silicon-gate CMOS ...
  • The MM74HCT14 utilizes advanced silicon-gate CMOS technology to achieve the low power dissipation and high noise immunity of standard CMOS, as well as the capability to drive 10 LS-TTL loads. The 74HCT logic family is functionally and pinout-compatible with the standard 74LS logic family. Inputs are protected from damage due to static discharge by internal diode clamps to VCC and ground.
  • Features
  • Typical Propagation Delay: 13ns
  • Wide Power Supply Range: 4.5V-5.5V
  • Low Quiescent Current: 10µA Maximum
  • Low Input Current: 1µA Maximum
  • Fanout of 10 LS-TTL Loads
  • Typical Hysteresis Voltage: 0.6V at VCC = 4.5V
  • TTL, LS Pin-out and Input Threshold Compatible
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MM74HCT14M
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverting Schmitt Trigger
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1100
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:45,100
  • MM74HCT14MTC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverting Schmitt Trigger
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2350
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:40,750
  • MM74HCT14MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverting Schmitt Trigger
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • MM74HCT14MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverting Schmitt Trigger
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:80,000
  • Specifications
  • Type: Inverter 
  • Channels: Hex inverting Schmitt Triggers 
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 10 
  • IO Max (mA): 4.8 
  • Package Type: SOIC-14  TSSOP-14 WB 
  • ON Semiconductor Full Web Site