MMBD1201: High Conductance Ultra Fast Diode

Description: Sourced from Process 1P....
  • Sourced from Process 1P.
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MMBD1201
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Conductance Ultra Fast Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>100K
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>10K
  • Specifications
  • Configuration: Single 
  • VR Min (V): 100 
  • VF Max (V):
  • IR Max (µA): 0.05 
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site