MMBD1401A: Small Signal Diode

Description: Sourced from Process 2V....
  • Sourced from Process 2V.
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MMBD1401A
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Small Signal Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318BM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Specifications
  • Configuration: Single 
  • VR Min (V): 250 
  • VF Max (V):
  • IR Max (µA): 0.1 
  • IF Max (A): 0.6 
  • trr Max (ns): 50 
  • CD Max (pF):
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site