MMBD301M3T5G: Schottky Diode

Description: The Schottky Diode is a spin-off of our popular SO...
  • The Schottky Diode is a spin-off of our popular SOT-23 three-leaded device. It is designed primarily for high-efficiency UHF and VHF detector applications. It is readily adaptable to many other fast switching RF and digital applications and is housed in the SOT-723 surface mount package. This device is ideal for low power surface mount applications where board space is at a premium.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBD301M3T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Diode
  • Package Type: SOT-723-3
  • Package Case Outline: 631AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 0.45 
  • IRM Max (µA): 0.2 
  • IO(rec) Max (A):
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF): 1.5 
  • Package Type: SOT-723-3 
  • ON Semiconductor Full Web Site