MMBD4448: High Conductance Fast Diode

Description: The high breakdown voltage, fast switching speed a...
  • The high breakdown voltage, fast switching speed and high forward conductance of this diode packaged in a SOT-23 Surface Mount package makes it desirable also as a general purpose diode.
  • Features
  • 350 milliwatt Power Dissipation package
  • High Breakdown Voltage, Fast Switching Speed
  • Typical capacitance less than 1.5 picofarad
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MMBD4448
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Conductance Fast Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318BM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Newark:>10K
  • Specifications
  • Configuration: Single 
  • VR Min (V): 100 
  • VF Max (V):
  • IR Max (µA):
  • IF Max (A): 0.6 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site