MMBD6050: Small Signal Diode

Description: MMBD6050...
  • MMBD6050
  • Features
  • Small Signal Diode
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBD6050
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Small Signal Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318BM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:<1K
  • Mouser:>10K
  • ON Semiconductor:21,000
  • Specifications
  • Configuration: Single 
  • VR Min (V): 70 
  • VF Max (V): 1.1 
  • IR Max (µA): 0.1 
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF): 2.5 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site