MMBD6100L: 70 V Common Cathode Switching Diode

Description: The Common Cathode Switching Diode is designed for...
  • The Common Cathode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SOT-23 package, which is designed for low power surface mount applications.
  • Features
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBD6100LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 70 V Common Cathode Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>100K
  • Mouser:>10K
  • Newark:>10K
  • MMBD6100LT3G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: 70 V Common Cathode Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • MMBD6100LT1
  • Status: Last Shipments
  • Compliance: 
  • Description: 70 V Common Cathode Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MMBD6100LT3
  • Status: Last Shipments
  • Compliance: 
  • Description: 70 V Common Cathode Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Packages
    Specifications
  • Configuration: Common Cathode 
  • VR Min (V): 70 
  • VF Max (V): 1.1 
  • IR Max (µA): 0.1 
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF): 2.5 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site