MMBD914L: Switching Diode, High Speed, 100 V

Description: The switching diode is designed for high speed swi...
  • The switching diode is designed for high speed switching applications. This device is housed in a SOT-23 surface mount package which is ideal for automated insertion.
  • Features
  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBD914LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Switching Diode, High Speed, 100 V
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>50K
  • FutureElectronics:>1M
  • Mouser:>100K
  • Newark:>1K
  • Newark:>10K
  • PandS:>100K
  • Wpi:>10K
  • MMBD914LT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Switching Diode, High Speed, 100 V
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>10K
  • PandS:<100
  • SMMBD914LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Switching Diode, High Speed, 100 V
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>50K
  • Mouser:>1K
  • Newark:>1K
  • SMMBD914LT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Switching Diode, High Speed, 100 V
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • MMBD914LT1
  • Status: Last Shipments
  • Compliance: 
  • Description: Switching Diode, High Speed, 100 V
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MMBD914LT3
  • Status: Last Shipments
  • Compliance: 
  • Description: Switching Diode, High Speed, 100 V
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Packages
    Specifications
  • Configuration: Single 
  • VR Min (V): 100 
  • VF Max (V):
  • IR Max (µA):
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site