MMBF4118: N-Channel Switch

Description: This device is designed for low current DC and aud...
  • This device is designed for low current DC and audio applications. These devices provide excellent performance as input stages for sub-picoamp instrumentation or any high impedance signal sources. Sourced from Process 53.
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MMBF4118
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel Switch
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:201,000
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 80 
  • IDSS Max (µA): 240 
  • V(BR)GSS Min (V): 40 
  • Ciss Max (pF):
  • Crss Max (pF): 1.5 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site