MMBF4391: N-Channel Switch

Description: N-Channel Switch This device is designed for low l...
  • N-Channel Switch This device is designed for low level analog switching, sample and hold circuits and chopper stabalized amplifiers. Sourced from Process 51. See J111 for characteristics.
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBF4391
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel Switch
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<100
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 50000 
  • IDSS Max (µA): 150000 
  • V(BR)GSS Min (V): 30 
  • Ciss Max (pF): 14 
  • Crss Max (pF): 3.5 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site