MMBF5434: N-Channel Switch

Description: MMBF5434...
  • MMBF5434
  • Features
  • This device is designed for digital switchingapplications where very low on resistance ismandatory.
  • Sourced from Process 58.
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MMBF5434
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel Switch
  • Package Type: SOT-23-3
  • Package Case Outline: 527AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 30000 
  • IDSS Max (µA):
  • V(BR)GSS Min (V): 25 
  • Ciss Max (pF): 30 
  • Crss Max (pF): 15 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site