MMBF5459: N-Channel General Purpose Amplifier

Description: This device is a low level audio amplifier and swi...
  • This device is a low level audio amplifier and switching transistors, and can be used for analog switching applications. Sourced from Process 55.
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MMBF5459
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel General Purpose Amplifier
  • Package Type: SOT-23-3
  • Package Case Outline: 318BM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>10K
  • Newark:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 2000 
  • IDSS Max (µA): 6000 
  • V(BR)GSS Min (V): 25 
  • Ciss Max (pF):
  • Crss Max (pF):
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site