MMBF5462: P-Channel General Purpose Amplifier

Description: This device is designed primarily for low level au...
  • This device is designed primarily for low level audio and general purpose applications with high impedance signal sources. Sourced from Process 89.
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MMBF5462
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: P-Channel General Purpose Amplifier
  • Package Type: SOT-23-3
  • Package Case Outline: 318BM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:111,000
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 4000 
  • IDSS Max (µA): 16000 
  • V(BR)GSS Min (V): 40 
  • Ciss Max (pF):
  • Crss Max (pF):
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site