MMBFJ177L: P-Channel JFET Transistor

Description: This P-channel JFET device is designed for analog ...
  • This P-channel JFET device is designed for analog switching and chopper applications.
  • Features
  • Low rDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature SOT-23 Surface Mount Package Saves Board Space
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBFJ177LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: P-Channel JFET Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • SMMBFJ177LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: P-Channel JFET Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • MMBFJ177LT1
  • Status: Last Shipments
  • Compliance: 
  • Description: P-Channel JFET Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Channel Polarity: P-Channel 
  • IDSS Min (µA): 1500 
  • IDSS Max (µA): 20000 
  • V(BR)GSS Min (V): 30 
  • Ciss Max (pF): 11 
  • Crss Max (pF): 5.5 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site