MMBFJ310L: N-Channel JFET Transistor

Description: This N-Channel JFET device is designed for high fr...
  • This N-Channel JFET device is designed for high frequency amplifiers and oscillators.
  • Features
  • SOT-23 Surface Mount Package Saves Board Space
  • Drain and Source are interchangable
  • Low rDS(on) Provides Higher Efficiency and Extends Battery Life
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBFJ310LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel JFET Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:<1K
  • PandS:>10K
  • Wpi:>1K
  • MMBFJ310LT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel JFET Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • SMMBFJ310LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: N-Channel JFET Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • SMMBFJ310LT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: N-Channel JFET Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • MMBFJ310LT1
  • Status: Last Shipments
  • Compliance: 
  • Description: N-Channel JFET Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MMBFJ310LT3
  • Status: Last Shipments
  • Compliance: 
  • Description: N-Channel JFET Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Packages
    Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 24000 
  • IDSS Max (µA): 60000 
  • V(BR)GSS Min (V): 25 
  • Ciss Max (pF):
  • Crss Max (pF): 2.5 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site