MMBT2131: PNP Bipolar Transistor

Description: PNP Bipolar Transistor (Complementary NPN Device: ...
  • PNP Bipolar Transistor (Complementary NPN Device: MMBT2132T1/T3) NOTE: Voltage and Current are negative for the PNP Transistor.
  • Features
  • Low rDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature Surface Mount Package Saves Board Space
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBT2131T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PNP Bipolar Transistor
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:54,000
  • MMBT2131T1
  • Status: Last Shipments
  • Compliance: 
  • Description: PNP Bipolar Transistor
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.25 
  • IC Cont. (A): 0.7 
  • VCEO Min (V): 30 
  • VCBO (V): 40 
  • VEBO (V):
  • VBE(sat) (V): 1.1 
  • VBE(on) (V):
  • hFE Min: 150 
  • hFE Max:
  • fT Min (MHz):
  • PTM Max (W): 0.342 
  • Package Type: SC-74 
  • ON Semiconductor Full Web Site