MMBT2369AL: NPN Bipolar Transistor

Description: This NPN Bipolar Transistor is designed for genera...
  • This NPN Bipolar Transistor is designed for general purpose switching applications and is housed in the SOT-23 surface mount package. This device is ideal for low-power surface mount applications.
  • Features
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBT2369ALT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<100
  • Newark:>1K
  • Newark:>10K
  • PandS:<1K
  • MMBT2369ALT3G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • SMMBT2369ALT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:81,000
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.5 
  • IC Cont. (A): 0.2 
  • VCEO Min (V): 15 
  • VCBO (V): 40 
  • VEBO (V): 4.5 
  • VBE(sat) (V): 1.6 
  • VBE(on) (V):
  • hFE Min: 40 
  • hFE Max: 120 
  • fT Min (MHz):
  • PTM Max (W): 0.225 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site