MMBT489: High Current NPN Bipolar Transistor

Description: The High Current NPN Bipolar Transistor is designe...
  • The High Current NPN Bipolar Transistor is designed for Load Management in Portable Applications.
  • Features
  • High Current Capability (2A)
  • Pb-Free Package is Available
  • Applications
  • Power Management
  • Low Power Switch
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBT489LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Current NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>1K
  • PandS:>10K
  • MMBT489LT1
  • Status: Obsolete
  • Compliance: 
  • Description: High Current NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.2 
  • IC Cont. (A):
  • VCEO Min (V): 30 
  • VCBO (V): 50 
  • VEBO (V):
  • VBE(sat) (V): 1.1 
  • VBE(on) (V): 1.1 
  • hFE Min: 300 
  • hFE Max: 900 
  • fT Min (MHz): 100 
  • PTM Max (W): 0.31 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site