MMBT5089L: NPN Bipolar Transistor

Description: This NPN Bipolar transistor is designed for high g...
  • This NPN Bipolar transistor is designed for high gain, low noise general purpose amplifier applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.
  • Features
  • Low rDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature SOT-23 Surface Mount Package Saves Board Space
  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBT5089LT1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • FutureElectronics:>100K
  • Mouser:>10K
  • PandS:>1K
  • SMMBT5089LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MMBT5089LT1
  • Status: Last Shipments
  • Compliance: 
  • Description: NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.5 
  • IC Cont. (A): 0.05 
  • VCEO Min (V): 25 
  • VCBO (V): 30 
  • VEBO (V): 4.5 
  • VBE(sat) (V): 0.8 
  • VBE(on) (V):
  • hFE Min: 400 
  • hFE Max: 1200 
  • fT Min (MHz): 50 
  • PTM Max (W): 0.225 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site