MMBT5179: NPN RF Transistor

Description: NPN RF Transistor This device is designed for use ...
  • NPN RF Transistor This device is designed for use in low noise UHF/VHF amplifiers with collector currents in the 100 mA to 30 mA range in common emitter or common base mode of operation, and in low frequency drift, high ouput UHF oscillators. Sourced from Process 40.
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • UHF/VHF amplifiers
  • UHF oscillators
  • Technical Documentation & Design Resources
    Availability and Samples
    MMBT5179
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN RF Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.05 
  • VCEO(sus) Min (V): 12 
  • hFE Min: 25 
  • hFE Max: 250 
  • PTM Max (W): 0.225 
  • fT Min (MHz): 900 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site