MMBT589L: 30 V, 1.0 A High Current PNP Low VCE(sat) Bipolar Transistor

Description: Low VCE(sat) Bipolar Transistors are mi...
  • Low VCE(sat) Bipolar Transistors are miniature surface mount devices featuring ultra low saturation voltage VCE(sat) and high current gain capability. These are designed for use in low voltage, high speed switching applications where affordable efficient energy control is important.
  • Features
  • Low rDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature SOT-23 Surface Mount Package Saves Board Space
  • Pb-Free Packages are Available
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBT589LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 30 V, 1.0 A High Current PNP Low VCE(sat) Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • PandS:>1K
  • NSVMMBT589LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 30 V, 1.0 A High Current PNP Low VCE(sat) Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.3 
  • IC Cont. (A):
  • VCEO Min (V): 30 
  • VCBO (V): 50 
  • VEBO (V):
  • VBE(sat) (V): 1.2 
  • VBE(on) (V): 1.1 
  • hFE Min: 100 
  • hFE Max: 300 
  • fT Min (MHz): 100 
  • PTM Max (W): 0.31 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site