MMBT6427L: NPN Bipolar Darlington Transistor

Description: This NPN Bipolar Darlington Transistor is designed...
  • This NPN Bipolar Darlington Transistor is designed for use in switching applications, such as print hammer, relay, solenoid and lamp drivers. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.
  • Features
  • Pb-Free Package is Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBT6427LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN Bipolar Darlington Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>500K
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • Newark:>10K
  • SMMBT6427LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: NPN Bipolar Darlington Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • MMBT6427LT1
  • Status: Last Shipments
  • Compliance: 
  • Description: NPN Bipolar Darlington Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.5 
  • V(BR)CEO Min (V): 40 
  • VCE(sat) Max (V): 1.5 
  • hFE Min (k): 20 
  • hFE Max (k): 200 
  • fT Min (MHz): 130 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site