MMBTA13: NPN Darlington Transistor

Description: MMBTA13...
  • MMBTA13
  • Features
  • This device is designed for applications requiring extremely high Current gain at collector Currents to 1.0A.
  • Sourced from process 05.
  • See MPSA14 for characteristics.
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBTA13
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN Darlington Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318BM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 1.2 
  • V(BR)CEO Min (V): 30 
  • VCE(sat) Max (V): 1.5 
  • hFE Min (k): 10 
  • hFE Max (k):
  • fT Min (MHz): 125 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site