MMBTA28: NPN Darlington Transistor

Description: NPN Darlington Transistor This device is designed ...
  • NPN Darlington Transistor This device is designed for applications requiring extremely high current gain at collector currents to 500 mA. Sourced from Process 03.
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MMBTA28
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN Darlington Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 527AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.8 
  • V(BR)CEO Min (V): 80 
  • VCE(sat) Max (V): 1.5 
  • hFE Min (k): 10 
  • hFE Max (k):
  • fT Min (MHz): 125 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site