MMBTH10L: NPN Bipolar Transistor

Description: This NPN Bipolar Transistor is designed for genera...
  • This NPN Bipolar Transistor is designed for general purpose VHF/UHF applications and is housed in the SOT-23 surface mount package. This device is ideal for low-power surface mount applications.
  • Features
  • Low rDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature SOT-23 Surface Mount Package Saves Board Space
  • Pb-Free Package May be Available. The G-Suffix Denotes a Pb-Free Lead Finish
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBTH10-4LT1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: NPN Bipolar Transistor, hFE 120 to 240; fT ≥ 800 MHz
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MMBTH10LT1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: NPN Bipolar Transistor, hFE ≥ 60; fT ≥ 650 MHz
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>50K
  • Digikey:>10K
  • FutureElectronics:>100K
  • Mouser:>1K
  • PandS:>10K
  • MMBTH10LT3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: NPN Bipolar Transistor, hFE ≥ 60; fT ≥ 650 MHz
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • NSVMMBTH10LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:48,000
  • SMMBTH10-4LT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:140,000
  • MMBTH10-4LT1
  • Status: Last Shipments
  • Compliance: 
  • Description: NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MMBTH10LT1
  • Status: Last Shipments
  • Compliance: 
  • Description: NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.5 
  • IC Cont. (A):
  • VCEO Min (V): 25 
  • hFE Min: 120  60 
  • hFE Max: 240 
  • fT Min (MHz): 800  650 
  • PTM Max (W): 0.225 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site