MMBTH10M3: NPN Bipolar Transistor

Description: The NPN Bipolar Transistor is a spin-off of our po...
  • The NPN Bipolar Transistor is a spin-off of our popular SOT-23 three-leaded device. It is designed for general purpose VHF/UHF applications and is housed in the SOT-723 surface mount package. This device is ideal for low-power surface mount applications where board space is at a premium.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBTH10M3T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SOT-723-3
  • Package Case Outline: 631AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • ON Semiconductor:8,000
  • PandS:>1K
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A):  
  • VCEO(sus) Min (V): 25 
  • hFE Min: 60 
  • hFE Max:  
  • PTM Max (W): 0.64 
  • fT Min (MHz): 650 
  • NF Typ. (dB):  
  • |S21e| 2 Typ. (dB):  
  • Package Type: SOT-723-3 
  • ON Semiconductor Full Web Site