MMBZ27VAW: Zener Protection, 40 Watt Peak Power

Description: The Dual Common Anode Zener Diode Transient Voltag...
  • The Dual Common Anode Zener Diode Transient Voltage Suppressor is designed for applications requiring transient overvoltage protection capability. It is intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. The dual junction common anode design protects two separate lines using only one package. This device is ideal for situations where board space is at a premium.
  • Features
  • SC70 Package Allows Either Two Separate Unidirectional Configurations or a Single Bidirectional Configuration
  • Standard Zener Breakdown Voltage Range 27 V
  • Peak Power 40 W @ 1.0 ms (Unidirectional)
  • ESD Rating Class 3B (>16 kV) per the Human Body Model
  • ESD Rating Class C (>400 V) per the Machine Model
  • Low Leakage < 5.0 uA
  • Flammability Rating UL 94 V0
  • This is a PbFree Device
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBZ20VAWT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener Protection, 40 Watt Peak Power, 20V Zener Transient Voltage Suppressor, 40 Watt Peak Power
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MMBZ27VAWT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener Protection, 40 Watt Peak Power, 27V Zener Transient Voltage Suppressor, 40 Watt Peak Power
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • MMBZ33VAWT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener Protection, 40 Watt Peak Power, 33V Zener Transient Voltage Suppressor, 40 Watt Peak Power
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:57,000
  • SZMMBZ15VAWT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Zener Protection, 40 Watt Peak Power, 15V Zener Transient Voltage Suppressor, 40 Watt Peak Power
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:30,000
  • SZMMBZ20VAWT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Zener Protection, 40 Watt Peak Power, 20V Zener Transient Voltage Suppressor, 40 Watt Peak Power
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:123,000
  • SZMMBZ27VAWT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Zener Protection, 40 Watt Peak Power, 27V Zener Transient Voltage Suppressor, 40 Watt Peak Power
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • SZMMBZ33VAWT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Zener Protection, 40 Watt Peak Power, 33V Zener Transient Voltage Suppressor, 40 Watt Peak Power
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • ON Semiconductor:207,000
  • Specifications
  • VZ Typ (V): 20  27  33  15 
  • P Max (W): 0.2 
  • Package Type: SC-70-3 / SOT-323-3 
  • ON Semiconductor Full Web Site