MMBZ39VC: Zener Transient Voltage Supressor, Dual, 39V, Common Cathode

Description: These dual monolithic silicon zener diodes are des...
  • These dual monolithic silicon zener diodes are designed for applications requiring transient overvoltage protection capability. They are intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. Their dual junction common cathode design protects two separate lines using only one package. These devices are ideal for situations where board space is at a premium.
  • Features
  • SOT-23 Package - Allows Either Two Separate Unidirectional Configurations or a Single Bidirectional configuration
  • Working Peak Reverse Voltage Range - 12.8 V, 22 V, 31.2
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMBZ39VCLT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener Transient Voltage Supressor, Dual, 39V, Common Cathode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:30,000
  • MMBZ39VCLT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener Transient Voltage Supressor, Dual, 39V, Common Cathode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SZMMBZ39VCLT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Zener Transient Voltage Supressor, Dual, 39V, Common Cathode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Mouser:>1K
  • SZMMBZ39VCLT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Zener Transient Voltage Supressor, Dual, 39V, Common Cathode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Specifications
  • VZ Typ (V): 39 
  • P Max (W): 0.225 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site