MMBZ5225BL: Zener

Description: This series of Zener diodes is offered in the conv...
  • This series of Zener diodes is offered in the convenient, surface mount plastic SOT-23 package. These devices are designed to provide voltage regulation with minimum space requirement. They are well suited for applications such as cellular phones, hand held portables, and high density PC boards.
  • Features
  • 225 mW Rating on FR-4 or FR-5 Board
  • Zener Voltage Range - 2.4 V to 91 V
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • ESD Rating of Class 3 (>16 KV) per Human Body Model

    Mechanical Characteristics
  • CASE: Void-free, transfer-molded, thermosetting plastic case
  • FINISH: Corrosion resistant finish, easily solderable
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES:
    260C for 10 Seconds
  • POLARITY: Cathode indicated by polarity band
  • FLAMMABILITY RATING: UL94 V-0
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SZMMBZ5225BLT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Zener
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:96,000
  • Specifications
  • VZ Typ (V):
  • P Max (W): 0.225 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site