MMDL770: Schottky Diode UHF 70 V

Description: The Schottky diode is designed primarily for high ...
  • The Schottky diode is designed primarily for high efficiency UHF and VHF detector applications. It is readily available to many other fast switching RF and digital applications.
  • Features
  • Extremely Low Minority Carrier Lifetime
  • Very Low Capacitance - 1.0 pF @ 20 V
  • Low Reverse Leakage - 200 nA (max)
  • High Reverse Voltage - 70 Volts (min)
  • Available in 8 mm Tape and Reel
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMDL770T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Diode UHF 70 V
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • FutureElectronics:>10K
  • Newark:<100
  • Newark:>1K
  • Newark:>1K
  • PandS:>1K
  • MMDL770T1
  • Status: Last Shipments
  • Compliance: 
  • Description: Schottky Diode UHF 70 V
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 70 
  • VF Max (V):
  • IRM Max (µA): 0.2 
  • IO(rec) Max (A):
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SOD-323 
  • ON Semiconductor Full Web Site