MMDL914: 100 V High Speed Switching Diode

Description: The switching diode is designed for high speed swi...
  • The switching diode is designed for high speed switching applications. This device is housed in a SOD-323 surface mount package which is ideal for automated insertion.
  • Features
  • Pb-Free Package is Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMDL914T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 100 V High Speed Switching Diode
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>100K
  • Digikey:>50K
  • FutureElectronics:>100K
  • Mouser:>100K
  • Newark:>10K
  • Newark:>50K
  • PandS:>1K
  • MMDL914T3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 100 V High Speed Switching Diode
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • SMMDL914T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 100 V High Speed Switching Diode
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • MMDL914T1
  • Status: Last Shipments
  • Compliance: 
  • Description: 100 V High Speed Switching Diode
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Configuration: Single 
  • VR Min (V): 100 
  • VF Max (V):
  • IR Max (µA):
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: SOD-323 
  • ON Semiconductor Full Web Site