MMPQ2222A: Legacy Fairchild - Quad General Purpose Transistor

Description: MMPQ2222A...
  • MMPQ2222A
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMPQ2222A
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Legacy Fairchild - Quad General Purpose Transistor, Legacy Fairchild
  • Package Type: SOIC-16
  • Package Case Outline: 751BG
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V):
  • IC Cont. (A): 0.5 
  • VCEO Min (V): 45 
  • VCBO (V): 75 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V):
  • hFE Min: 100 
  • hFE Max: 300 
  • fT Min (MHz): 200 
  • PTM Max (W):
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site