MMPQ3906: Quad Amplifier/Switch Transistor

Description: MMPQ3906...
  • MMPQ3906
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMPQ3906
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Amplifier/Switch Transistor
  • Package Type: SOIC-16
  • Package Case Outline: 751BG
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • MMPQ3906R1
  • Status: Last Shipments
  • Compliance: 
  • Description: Quad Amplifier/Switch Transistor
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 500
  • MMPQ3906R2
  • Status: Last Shipments
  • Compliance: 
  • Description: Quad Amplifier/Switch Transistor
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.25 
  • IC Cont. (A): 0.2 
  • VCEO Min (V): 40 
  • VCBO (V): 40 
  • VEBO (V):
  • VBE(sat) (V): 0.85 
  • VBE(on) (V):
  • hFE Min: 75 
  • hFE Max:
  • fT Min (MHz): 200 
  • PTM Max (W): 0.8 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site