MMSD485B: Small Signal Diode

Description: MMSD485B...
  • MMSD485B
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MMSD485B
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Small Signal Diode
  • Package Type: SOD-123
  • Package Case Outline: 425-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>10K
  • ON Semiconductor:39,000
  • Specifications
  • Configuration: Single 
  • VR Min (V): 100 
  • VF Max (V):
  • IR Max (µA):
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: SOD-123 
  • ON Semiconductor Full Web Site