MMSD701: Schottky Diode UHF 70 V

Description: The MMSD301T1 and MMSD701T1 devices are spin-offs ...
  • The MMSD301T1 and MMSD701T1 devices are spin-offs of our MMBD301LT1, and MMBD701LT1 SOT-23 devices. The Schottky diode is designed primarily for high efficiency UHF and VHF detector applications. It is readily available to many other fast switching RF and digital applications.
  • Features
  • Extremely Low Minority Carrier Lifetime
  • Very Low Capacitance
  • Low Reverse Leakage
  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMSD701T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Diode UHF 70 V
  • Package Type: SOD-123
  • Package Case Outline: 425-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • Newark:>1K
  • Newark:>10K
  • SMMSD701T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Diode UHF 70 V
  • Package Type: SOD-123
  • Package Case Outline: 425-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>10K
  • ON Semiconductor:36,000
  • MMSD701T1
  • Status: Last Shipments
  • Compliance: 
  • Description: Schottky Diode UHF 70 V
  • Package Type: SOD-123
  • Package Case Outline: 425-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 70 
  • VF Max (V): 0.5 
  • IRM Max (µA): 0.2 
  • IO(rec) Max (A): 0.2 
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SOD-123 
  • ON Semiconductor Full Web Site