MMSZ12: 500 mW 12 V ±5% Zener Diode Voltage Regulator

Description: Three complete series of Zener diodes are offered ...
  • Three complete series of Zener diodes are offered in the convenient, surface mount plastic SOD-123 package. These devices provide a convenient alternative to the leadless 34-package style.
  • Features
  • 500 mW Rating on FR-4 or FR-5 Board
  • Wide Zener Reverse Voltage Range - 2.4 V to 56 V
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • ESD Rating of Class 3 (exceeding 16 kV) per the Human Body Model

    Mechanical Characteristics:
  • CASE: Void-free, transfer-molded, thermosetting plastic case
  • FINISH: Corrosion resistant finish, easily solderable
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260°C for 10 Seconds
  • POLARITY: Cathode indicated by polarity band
  • FLAMMABILITY RATING: UL94 V-0
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MMSZ12T1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: 500 mW 12 V ±5% Zener Diode Voltage Regulator
  • Package Type: SOD-123
  • Package Case Outline: 425-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Chip1Stop:>10K
  • Digikey:<1K
  • PandS:>100K
  • MMSZ12T3G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: 500 mW 12 V ±5% Zener Diode Voltage Regulator
  • Package Type: SOD-123
  • Package Case Outline: 425-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • SZMMSZ12T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 500 mW 12 V ±5% Zener Diode Voltage Regulator
  • Package Type: SOD-123
  • Package Case Outline: 425-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • SZMMSZ12T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 500 mW 12 V ±5% Zener Diode Voltage Regulator
  • Package Type: SOD-123
  • Package Case Outline: 425-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • MMSZ12T1
  • Status: Obsolete
  • Compliance: 
  • Description: 500 mW 12 V ±5% Zener Diode Voltage Regulator
  • Package Type: SOD-123
  • Package Case Outline: 425-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • VZ Typ (V): 12 
  • P Max (W): 0.5 
  • Package Type: SOD-123 
  • ON Semiconductor Full Web Site