MMSZ18VCF: 1W Zeners

Description: MMSZ18VCF...
  • MMSZ18VCF
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    MMSZ18VCF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1W Zeners
  • Package Type: SOD-123 FL
  • Package Case Outline: 425AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:6,000
  • Specifications
  • VZ Typ (V): 18 
  • P Max (W):
  • Package Type: SOD-123 FL 
  • ON Semiconductor Full Web Site